How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | F: | 2.75 |
| D: | 2.06 | I: | 3.24 in |
| AK: | 4.5 | LM: | 6.7 |
| T: | 0.625 | AE2: | 0.28 |
| BF: | 0.41 | AG: | 5.5 |
| L: | 4.45 in | C: | 5.75 in |
| V: | 1.44 in | U: | 0.625 in |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | AE1: | 0.49 |
| AJ: | 5.88 | G: | 1.38 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.377 | Assembly: | HM-2 |
| Model Code: | HM218 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output RPM: | 35 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

