How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AG: | 5.5 |
| I: | 3.24 in | L: | 4.45 in |
| AD: | 4.73 | AE2: | 0.28 |
| D: | 2.06 | F: | 2.75 |
| C: | 5.75 in | V: | 1.44 in |
| AK: | 3 | LM: | 6.26 |
| Center Distance (in): | 1.75 in | AJ: | 3.75 |
| B: | 5.19 | AE1: | 0.49 |
| T: | 0.688 | G: | 1.38 |
| BD: | 3.88 | BE: | 0.38 in |
| U: | 0.625 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.688 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Center Distance (in): | 1.75 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Bore Code: | 11 | Input HP @ 1750 RPM: | 0.377 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

