How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 6.7 |
| AG: | 5.5 | I: | 3.24 in |
| BD: | 5.88 | T: | 0.688 |
| AD: | 4.73 | L: | 4.45 in |
| V: | 1.44 in | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| AK: | 4.5 | BF: | 0.41 |
| AE1: | 0.49 | B: | 5.19 |
| D: | 2.06 | C: | 5.75 in |
| AE2: | 0.28 | F: | 2.75 |
| G: | 1.38 |
Technical Specifications
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Output Key: | 3/16 X 1.50 |
| Model Code: | HM218 | Bore Code: | 11 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.377 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.688 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

