How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | BD: | 5.88 |
| L: | 4.45 in | AE2: | 0.28 |
| U: | 0.625 in | T: | 0.688 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| AE1: | 0.49 | I: | 3.24 in |
| D: | 2.06 | C: | 5.75 in |
| F: | 2.75 | AJ: | 5.88 |
| B: | 5.19 | AK: | 4.5 |
| V: | 1.44 in | BF: | 0.41 |
| BE: | 0.38 in | AD: | 4.73 |
| LM: | 6.7 |
Technical Specifications
| Assembly: | HM-2 | Bore Code: | 11 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.377 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Output Diameter (in): | 0.688 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

