How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| B: | 5.19 | BD: | 5.88 |
| U: | 0.625 in | L: | 4.45 in |
| T: | 0.688 | AE1: | 0.49 |
| F: | 2.75 | BE: | 0.38 in |
| G: | 1.38 | AE2: | 0.28 |
| AJ: | 5.88 | LM: | 6.7 |
| AD: | 4.73 | D: | 2.06 |
| AK: | 4.5 | C: | 5.75 in |
| AG: | 5.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.688 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Output RPM: | 35 |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.377 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 11 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

