How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | BE: | 0.38 in |
| F: | 2.75 | L: | 4.45 in |
| AE2: | 0.28 | D: | 2.06 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| G: | 1.38 | AG: | 5.5 |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 4.73 | LM: | 6.7 |
| I: | 3.24 in | U: | 0.625 in |
| V: | 1.44 in | AK: | 4.5 |
| BD: | 5.88 | AE1: | 0.49 |
| B: | 5.19 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.377 |
| Bore Code: | 12 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.750 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

