Grove Gear HM218-50-2-.750-56C-L2
Part #:HM218-50-2-.750-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| G: | 1.38 | AD: | 4.73 |
| U: | 0.625 in | BE: | 0.38 in |
| AE2: | 0.28 | T: | 0.75 |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 5.5 | I: | 3.24 in |
| D: | 2.06 | AE1: | 0.49 |
| V: | 1.44 in | LM: | 6.7 |
| L: | 4.45 in | B: | 5.19 |
| BD: | 5.88 | C: | 5.75 in |
| F: | 2.75 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.377 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 12 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM218 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

