Grove Gear HM218-50-2-.750-56C-L4
Part #:HM218-50-2-.750-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AG: | 5.5 |
| AE2: | 0.28 | U: | 0.625 in |
| BE: | 0.38 in | F: | 2.75 |
| V: | 1.44 in | BD: | 5.88 |
| AE1: | 0.49 | AJ: | 5.88 |
| T: | 0.75 | D: | 2.06 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| I: | 3.24 in | BF: | 0.41 |
| B: | 5.19 | L: | 4.45 in |
| G: | 1.38 | AD: | 4.73 |
| C: | 5.75 in |
Technical Specifications
| Model Code: | HM218 | Ratio: | 50:1 |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 12 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 35 | Assembly: | HM-2 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.377 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

