Grove Gear HM218-50-2-.750-56C-L9
Part #:HM218-50-2-.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | AD: | 4.73 |
| V: | 1.44 in | C: | 5.75 in |
| B: | 5.19 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| F: | 2.75 | D: | 2.06 |
| LM: | 6.7 | BD: | 5.88 |
| AE2: | 0.28 | T: | 0.75 |
| U: | 0.625 in | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| L: | 4.45 in | BE: | 0.38 in |
| G: | 1.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.377 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-2 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 50:1 | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Bore Code: | 12 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

