Grove Gear HM218-50-2-.875-56C-L9
Part #:HM218-50-2-.875-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | BD: | 5.88 |
| AD: | 4.73 | AE2: | 0.28 |
| B: | 5.19 | AG: | 5.5 |
| F: | 2.75 | L: | 4.45 in |
| I: | 3.24 in | LM: | 6.7 |
| AE1: | 0.49 | C: | 5.75 in |
| U: | 0.625 in | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| D: | 2.06 | T: | 0.875 |
| BF: | 0.41 | V: | 1.44 in |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Output Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 14 |
| Input HP @ 1750 RPM: | 0.377 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

