Grove Gear HM218-60-1-1.000-140TC-L3
Part #:HM218-60-1-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | C: | 5.75 in |
| AD: | 4.73 | AG: | 5.5 |
| AE1: | 0.49 | I: | 3.24 in |
| AE2: | 0.28 | L: | 4.45 in |
| G: | 1.38 | AJ: | 5.88 |
| BF: | 0.41 | B: | 5.19 |
| T: | 1 | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| LM: | 6.7 | V: | 1.44 in |
| AK: | 4.5 | F: | 2.75 |
| D: | 2.06 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | HM218 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 60:1 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.317 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

