How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | B: | 5.19 |
| I: | 3.24 in | C: | 5.75 in |
| AG: | 5.5 | BD: | 3.88 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| T: | 1 | U: | 0.625 in |
| BF: | 0.28 | AK: | 3 |
| AJ: | 3.75 | G: | 1.38 |
| L: | 4.45 in | AE2: | 0.28 |
| BE: | 0.38 in | F: | 2.75 |
| AE1: | 0.49 | AD: | 4.73 |
| V: | 1.44 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Bore Code: | 16 | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | HM218 | Motor Frame Size: | 48CZ |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.317 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

