Grove Gear HM218-60-1-1.000-56C-L2
Part #:HM218-60-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AE1: | 0.49 |
| F: | 2.75 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| LM: | 6.7 | G: | 1.38 |
| B: | 5.19 | L: | 4.45 in |
| I: | 3.24 in | AE2: | 0.28 |
| AG: | 5.5 | AD: | 4.73 |
| C: | 5.75 in | U: | 0.625 in |
| T: | 1 | AJ: | 5.88 |
| V: | 1.44 in | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Ratio: | 60:1 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.317 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

