Grove Gear HM218-60-1-1.000-56C-L3
Part #:HM218-60-1-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AE1: | 0.49 |
| AD: | 4.73 | G: | 1.38 |
| BD: | 5.88 | I: | 3.24 in |
| AK: | 4.5 | D: | 2.06 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | AJ: | 5.88 |
| T: | 1 | F: | 2.75 |
| C: | 5.75 in | B: | 5.19 |
| AG: | 5.5 | V: | 1.44 in |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 4.45 in |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 16 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Model Code: | HM218 | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 0.317 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

