Grove Gear HM218-60-1-1.000-56C-L4
Part #:HM218-60-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | LM: | 6.7 |
| I: | 3.24 in | AK: | 4.5 |
| AE2: | 0.28 | T: | 1 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | U: | 0.625 in |
| AE1: | 0.49 | AG: | 5.5 |
| D: | 2.06 | C: | 5.75 in |
| B: | 5.19 | BF: | 0.41 |
| F: | 2.75 | G: | 1.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 1.44 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.317 | Model Code: | HM218 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Center Distance (in): | 1.75 | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

