Grove Gear HM218-60-1-1.000-56C-L9
Part #:HM218-60-1-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | G: | 1.38 |
| F: | 2.75 | C: | 5.75 in |
| L: | 4.45 in | BE: | 0.38 in |
| I: | 3.24 in | AJ: | 5.88 |
| AE1: | 0.49 | T: | 1 |
| D: | 2.06 | LM: | 6.7 |
| U: | 0.625 in | AD: | 4.73 |
| BF: | 0.41 | AE2: | 0.28 |
| B: | 5.19 | V: | 1.44 in |
| AG: | 5.5 | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.317 |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 16 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

