How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | U: | 0.625 in |
| AK: | 4.5 | L: | 4.45 in |
| AE1: | 0.49 | F: | 2.75 |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| AE2: | 0.28 | AJ: | 5.88 |
| AD: | 4.73 | LM: | 6.7 |
| C: | 5.75 in | B: | 5.19 |
| T: | 0.625 | BE: | 0.38 in |
| D: | 2.06 | V: | 1.44 in |
| BD: | 5.88 | G: | 1.38 |
| BF: | 0.41 |
Technical Specifications
| Assembly: | HM-1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.317 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

