Grove Gear HM218-60-1-.625-56C-L1
Part #:HM218-60-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| G: | 1.38 | U: | 0.625 in |
| L: | 4.45 in | LM: | 6.7 |
| C: | 5.75 in | AD: | 4.73 |
| AE1: | 0.49 | D: | 2.06 |
| F: | 2.75 | AG: | 5.5 |
| I: | 3.24 in | B: | 5.19 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| T: | 0.625 | BE: | 0.38 in |
| AE2: | 0.28 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.317 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Assembly: | HM-1 | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

