Grove Gear HM218-60-1-.625-56C-L9
Part #:HM218-60-1-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | G: | 1.38 |
| AG: | 5.5 | D: | 2.06 |
| AE2: | 0.28 | I: | 3.24 in |
| V: | 1.44 in | B: | 5.19 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | AE1: | 0.49 |
| T: | 0.625 | BE: | 0.38 in |
| BD: | 5.88 | C: | 5.75 in |
| AK: | 4.5 | L: | 4.45 in |
| AD: | 4.73 | F: | 2.75 |
| U: | 0.625 in |
Technical Specifications
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.317 |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Bore Code: | 10 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

