How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | G: | 1.38 |
| L: | 4.45 in | C: | 5.75 in |
| BE: | 0.38 in | AE1: | 0.49 |
| I: | 3.24 in | BD: | 3.88 |
| Center Distance (in): | 1.75 in | AJ: | 3.75 |
| AE2: | 0.28 | LM: | 6.26 |
| AD: | 4.73 | B: | 5.19 |
| AG: | 5.5 | U: | 0.625 in |
| F: | 2.75 | AK: | 3 |
| V: | 1.44 in | T: | 0.688 |
| D: | 2.06 |
Technical Specifications
| Motor Frame Size: | 48CZ | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 11 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.317 | Ratio: | 60:1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 0.688 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

