How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | U: | 0.625 in |
| F: | 2.75 | D: | 2.06 |
| AG: | 5.5 | BF: | 0.28 |
| V: | 1.44 in | L: | 4.45 in |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| BD: | 3.88 | AK: | 3 |
| AE1: | 0.49 | B: | 5.19 |
| C: | 5.75 in | T: | 0.688 |
| G: | 1.38 | AJ: | 3.75 |
| I: | 3.24 in | AE2: | 0.28 |
| BE: | 0.38 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Bore Code: | 11 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Model Code: | HM218 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.317 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.688 in |
| Motor Frame Size: | 48CZ | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

