How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | LM: | 6.26 |
| L: | 4.45 in | T: | 0.688 |
| C: | 5.75 in | AD: | 4.73 |
| D: | 2.06 | AG: | 5.5 |
| AJ: | 3.75 | BF: | 0.28 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| U: | 0.625 in | BE: | 0.38 in |
| AE1: | 0.49 | F: | 2.75 |
| AE2: | 0.28 | I: | 3.24 in |
| B: | 5.19 | V: | 1.44 in |
| BD: | 3.88 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.688 in | Model Code: | HM218 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Bore Code: | 11 | Input HP @ 1750 RPM: | 0.317 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

