How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | F: | 2.75 |
| T: | 0.688 | AJ: | 5.88 |
| D: | 2.06 | U: | 0.625 in |
| AE1: | 0.49 | BF: | 0.41 |
| BD: | 5.88 | C: | 5.75 in |
| I: | 3.24 in | B: | 5.19 |
| BE: | 0.38 in | AG: | 5.5 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| LM: | 6.7 | AE2: | 0.28 |
| AD: | 4.73 | V: | 1.44 in |
| L: | 4.45 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.688 in | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output RPM: | 29.2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Model Code: | HM218 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.317 |
| Housing Material: | Cast Iron | Bore Code: | 11 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

