How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | BD: | 5.88 |
| V: | 1.44 in | F: | 2.75 |
| U: | 0.625 in | BF: | 0.41 |
| D: | 2.06 | LM: | 6.7 |
| AJ: | 5.88 | C: | 5.75 in |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | AE2: | 0.28 |
| AK: | 4.5 | G: | 1.38 |
| B: | 5.19 | BE: | 0.38 in |
| L: | 4.45 in | AG: | 5.5 |
| I: | 3.24 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.317 |
| Model Code: | HM218 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 29.2 |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Assembly: | HM-1 | Output Diameter (in): | 0.750 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Bore Code: | 12 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

