How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AJ: | 3.75 | LM: | 6.26 |
| BF: | 0.28 | I: | 3.24 in |
| T: | 0.875 | AD: | 4.73 |
| AG: | 5.5 | F: | 2.75 |
| B: | 5.19 | C: | 5.75 in |
| AK: | 3 | BD: | 3.88 |
| AE2: | 0.28 | D: | 2.06 |
| AE1: | 0.49 | BE: | 0.38 in |
| G: | 1.38 | U: | 0.625 in |
| V: | 1.44 in |
Technical Specifications
| Output Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.317 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Assembly: | HM-1 |
| Bore Code: | 14 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | HM218 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

