How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | C: | 5.75 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AD: | 4.73 | V: | 1.44 in |
| AJ: | 3.75 | LM: | 6.26 |
| T: | 0.875 | BD: | 3.88 |
| BF: | 0.28 | D: | 2.06 |
| BE: | 0.38 in | I: | 3.24 in |
| AE2: | 0.28 | B: | 5.19 |
| U: | 0.625 in | F: | 2.75 |
| AG: | 5.5 | AK: | 3 |
| G: | 1.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.317 |
| Model Code: | HM218 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 48CZ | Output Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Bore Code: | 14 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

