Grove Gear HM218-60-1-.875-56C-L4
Part #:HM218-60-1-.875-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| V: | 1.44 in | I: | 3.24 in |
| T: | 0.875 | AE2: | 0.28 |
| AJ: | 5.88 | AD: | 4.73 |
| L: | 4.45 in | G: | 1.38 |
| AE1: | 0.49 | D: | 2.06 |
| F: | 2.75 | LM: | 6.7 |
| U: | 0.625 in | AK: | 4.5 |
| AG: | 5.5 | BD: | 5.88 |
| B: | 5.19 | C: | 5.75 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.317 | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Bore Code: | 14 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

