Grove Gear HM218-60-2-1.000-140TC-L1
Part #:HM218-60-2-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 | F: | 2.75 |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 5.75 in | G: | 1.38 |
| I: | 3.24 in | T: | 1 |
| AE2: | 0.28 | BE: | 0.38 in |
| AE1: | 0.49 | LM: | 6.7 |
| AG: | 5.5 | AD: | 4.73 |
| U: | 0.625 in | D: | 2.06 |
| L: | 4.45 in | B: | 5.19 |
| BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 16 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.317 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

