How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AD: | 4.73 |
| G: | 1.38 | C: | 5.75 in |
| V: | 1.44 in | T: | 1 |
| AK: | 3 | BE: | 0.38 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| BF: | 0.28 | AE1: | 0.49 |
| D: | 2.06 | AJ: | 3.75 |
| BD: | 3.88 | B: | 5.19 |
| AE2: | 0.28 | L: | 4.45 in |
| AG: | 5.5 | F: | 2.75 |
| LM: | 6.26 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 48CZ | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Bore Code: | 16 | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM218 | Input HP @ 1750 RPM: | 0.317 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

