How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | AG: | 5.5 |
| B: | 5.19 | C: | 5.75 in |
| I: | 3.24 in | AE1: | 0.49 |
| D: | 2.06 | G: | 1.38 |
| BE: | 0.38 in | L: | 4.45 in |
| LM: | 6.26 | T: | 1 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AD: | 4.73 | AJ: | 3.75 |
| BF: | 0.28 | AE2: | 0.28 |
| BD: | 3.88 | U: | 0.625 in |
| AK: | 3 |
Technical Specifications
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.317 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Assembly: | HM-2 | Motor Frame Size: | 48CZ |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Output RPM: | 29.2 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

