How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | T: | 0.625 |
| AG: | 5.5 | F: | 2.75 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 1.44 in | D: | 2.06 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | L: | 4.45 in |
| LM: | 6.7 | BD: | 5.88 |
| BF: | 0.41 | U: | 0.625 in |
| BE: | 0.38 in | C: | 5.75 in |
| B: | 5.19 | AD: | 4.73 |
| AE2: | 0.28 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.317 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

