How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | G: | 1.38 |
| AK: | 3 | V: | 1.44 in |
| B: | 5.19 | T: | 0.625 |
| U: | 0.625 in | AE2: | 0.28 |
| I: | 3.24 in | F: | 2.75 |
| BD: | 3.88 | L: | 4.45 in |
| AG: | 5.5 | AD: | 4.73 |
| BE: | 0.38 in | LM: | 6.26 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| D: | 2.06 | AJ: | 3.75 |
| BF: | 0.28 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 48CZ |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.317 |
| Service Factor: | 1 | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

