How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | Center Distance (in): | 1.75 in |
| AG: | 5.5 | LM: | 6.7 |
| AK: | 4.5 | F: | 2.75 |
| B: | 5.19 | BE: | 0.38 in |
| G: | 1.38 | L: | 4.45 in |
| AE2: | 0.28 | V: | 1.44 in |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | U: | 0.625 in |
| I: | 3.24 in | AD: | 4.73 |
| D: | 2.06 | AE1: | 0.49 |
| C: | 5.75 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.317 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

