Grove Gear HM218-60-2-.625-56C-L1
Part #:HM218-60-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | B: | 5.19 |
| T: | 0.625 | AJ: | 5.88 |
| BE: | 0.38 in | F: | 2.75 |
| AG: | 5.5 | BD: | 5.88 |
| AE2: | 0.28 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| BF: | 0.41 | D: | 2.06 |
| L: | 4.45 in | I: | 3.24 in |
| G: | 1.38 | C: | 5.75 in |
| LM: | 6.7 | AD: | 4.73 |
| AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.317 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | HM218 |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

