How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.28 |
| AK: | 4.5 | V: | 1.44 in |
| AG: | 5.5 | C: | 5.75 in |
| B: | 5.19 | AD: | 4.73 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| AE1: | 0.49 | L: | 4.45 in |
| U: | 0.625 in | LM: | 6.7 |
| BD: | 5.88 | D: | 2.06 |
| I: | 3.24 in | T: | 0.688 |
| F: | 2.75 | G: | 1.38 |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.688 in |
| Model Code: | HM218 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Bore Code: | 11 |
| Input HP @ 1750 RPM: | 0.317 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

