How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| D: | 2.06 | T: | 0.688 |
| AD: | 4.73 | B: | 5.19 |
| LM: | 6.7 | U: | 0.625 in |
| C: | 5.75 in | V: | 1.44 in |
| L: | 4.45 in | AE2: | 0.28 |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 1.38 | F: | 2.75 |
| AE1: | 0.49 | BE: | 0.38 in |
| I: | 3.24 in | BF: | 0.41 |
| AG: | 5.5 |
Technical Specifications
| Output Diameter (in): | 0.688 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.317 | Output RPM: | 29.2 |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 11 |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

