How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 5.75 in |
| U: | 0.625 in | L: | 4.45 in |
| V: | 1.44 in | BE: | 0.38 in |
| G: | 1.38 | AE1: | 0.49 |
| B: | 5.19 | T: | 0.688 |
| AG: | 5.5 | D: | 2.06 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | LM: | 6.7 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| AE2: | 0.28 | AD: | 4.73 |
| F: | 2.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.317 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Bore Code: | 11 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.688 in | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

