How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | AG: | 5.5 |
| C: | 5.75 in | BF: | 0.28 |
| BD: | 3.88 | BE: | 0.38 in |
| AE1: | 0.49 | LM: | 6.26 |
| U: | 0.625 in | AE2: | 0.28 |
| AJ: | 3.75 | V: | 1.44 in |
| G: | 1.38 | D: | 2.06 |
| AD: | 4.73 | F: | 2.75 |
| L: | 4.45 in | AK: | 3 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| B: | 5.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Motor Frame Size: | 48CZ | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Bore Code: | 11 | Center Distance (in): | 1.75 |
| Assembly: | HM-2 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.317 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.688 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

