How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | AD: | 4.73 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| F: | 2.75 | BF: | 0.28 |
| T: | 0.688 | I: | 3.24 in |
| AE2: | 0.28 | AK: | 3 |
| AE1: | 0.49 | L: | 4.45 in |
| AJ: | 3.75 | LM: | 6.26 |
| D: | 2.06 | B: | 5.19 |
| U: | 0.625 in | BD: | 3.88 |
| AG: | 5.5 | V: | 1.44 in |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 48CZ | Ratio: | 60:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 11 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.317 |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Output Diameter (in): | 0.688 in | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

