How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | B: | 5.19 |
| LM: | 6.26 | BF: | 0.28 |
| AG: | 5.5 | BD: | 3.88 |
| F: | 2.75 | AK: | 3 |
| G: | 1.38 | AJ: | 3.75 |
| L: | 4.45 in | U: | 0.625 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AE2: | 0.28 | C: | 5.75 in |
| BE: | 0.38 in | AE1: | 0.49 |
| V: | 1.44 in | T: | 0.75 |
| I: | 3.24 in |
Technical Specifications
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.317 |
| Bore Code: | 12 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 60:1 |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.750 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

