How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 6.7 |
| AJ: | 5.88 | L: | 4.45 in |
| AD: | 4.73 | U: | 0.625 in |
| BE: | 0.38 in | D: | 2.06 |
| G: | 1.38 | BD: | 5.88 |
| B: | 5.19 | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| F: | 2.75 | AK: | 4.5 |
| AG: | 5.5 | C: | 5.75 in |
| V: | 1.44 in | I: | 3.24 in |
| T: | 0.875 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.317 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 140TC |
| Bore Code: | 14 | Ratio: | 60:1 |
| Product Type: | Right Angle | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

