Grove Gear HM218-60-2-.875-56C-L1
Part #:HM218-60-2-.875-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | T: | 0.875 |
| AG: | 5.5 | AK: | 4.5 |
| AD: | 4.73 | AE2: | 0.28 |
| G: | 1.38 | BF: | 0.41 |
| AJ: | 5.88 | C: | 5.75 in |
| B: | 5.19 | D: | 2.06 |
| F: | 2.75 | U: | 0.625 in |
| I: | 3.24 in | LM: | 6.7 |
| AE1: | 0.49 | L: | 4.45 in |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 1.44 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.317 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Model Code: | HM218 | Bore Code: | 14 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

