Grove Gear HM218-60-2-.875-56C-L2
Part #:HM218-60-2-.875-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| V: | 1.44 in | G: | 1.38 |
| AE1: | 0.49 | T: | 0.875 |
| L: | 4.45 in | U: | 0.625 in |
| AD: | 4.73 | LM: | 6.7 |
| AK: | 4.5 | BF: | 0.41 |
| D: | 2.06 | I: | 3.24 in |
| B: | 5.19 | BD: | 5.88 |
| AE2: | 0.28 | F: | 2.75 |
| C: | 5.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Bore Code: | 14 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Model Code: | HM218 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.317 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

