Grove Gear HM218-7.5-1-1.000-56C-L9
Part #:HM218-7.5-1-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AJ: | 5.88 |
| BD: | 5.88 | LM: | 6.7 |
| AE2: | 0.28 | G: | 1.38 |
| V: | 1.44 in | B: | 5.19 |
| BE: | 0.38 in | L: | 4.45 in |
| C: | 5.75 in | U: | 0.625 in |
| I: | 3.24 in | D: | 2.06 |
| BF: | 0.41 | T: | 1 |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| AD: | 4.73 | AE1: | 0.49 |
| AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.667 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output RPM: | 233.3 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 868 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

