How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | LM: | 6.7 |
| AJ: | 5.88 | L: | 4.45 in |
| C: | 5.75 in | I: | 3.24 in |
| G: | 1.38 | D: | 2.06 |
| AE1: | 0.49 | V: | 1.44 in |
| BE: | 0.38 in | T: | 0.625 |
| AE2: | 0.28 | B: | 5.19 |
| AD: | 4.73 | BD: | 5.88 |
| BF: | 0.41 | AG: | 5.5 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| U: | 0.625 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.625 in |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.667 | Thrust Rating - output shaft: | 868 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Ratio Range: | 7.5:1 | Model Code: | HM218 |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

