How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | AD: | 4.73 |
| V: | 1.44 in | C: | 5.75 in |
| U: | 0.625 in | B: | 5.19 |
| AJ: | 5.88 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| BD: | 5.88 | F: | 2.75 |
| L: | 4.45 in | T: | 0.625 |
| BE: | 0.38 in | AG: | 5.5 |
| D: | 2.06 | AK: | 4.5 |
| LM: | 6.7 | G: | 1.38 |
| I: | 3.24 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.667 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Model Code: | HM218 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 868 |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

