How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | AE2: | 0.28 |
| AG: | 5.5 | U: | 0.625 in |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| T: | 0.625 | V: | 1.44 in |
| L: | 4.45 in | LM: | 6.7 |
| BE: | 0.38 in | B: | 5.19 |
| BD: | 5.88 | I: | 3.24 in |
| AE1: | 0.49 | AD: | 4.73 |
| BF: | 0.41 | F: | 2.75 |
| D: | 2.06 | G: | 1.38 |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | Output Key: | 3/16 X 1.50 |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.667 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 868 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

