How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| AG: | 5.5 | BE: | 0.38 in |
| T: | 0.625 | AE1: | 0.49 |
| B: | 5.19 | U: | 0.625 in |
| AE2: | 0.28 | D: | 2.06 |
| LM: | 6.26 | V: | 1.44 in |
| C: | 5.75 in | AJ: | 3.75 |
| BF: | 0.28 | AK: | 3 |
| L: | 4.45 in | F: | 2.75 |
| BD: | 3.88 | G: | 1.38 |
| I: | 3.24 in |
Technical Specifications
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 868 |
| Bore Code: | 10 | Motor Frame Size: | 48CZ |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 1.667 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

