How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | B: | 5.19 |
| BD: | 3.88 | AE1: | 0.49 |
| V: | 1.44 in | BE: | 0.38 in |
| LM: | 6.26 | BF: | 0.28 |
| F: | 2.75 | G: | 1.38 |
| AD: | 4.73 | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AG: | 5.5 | D: | 2.06 |
| I: | 3.24 in | T: | 0.625 |
| U: | 0.625 in | AJ: | 3.75 |
| AK: | 3 |
Technical Specifications
| Thrust Rating - output shaft: | 868 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Gear Type: | Worm | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.667 | Motor Frame Size: | 48CZ |
| Bore Code: | 10 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

