How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AD: | 4.73 |
| BD: | 5.88 | BF: | 0.41 |
| AE1: | 0.49 | C: | 5.75 in |
| G: | 1.38 | T: | 0.625 |
| I: | 3.24 in | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| LM: | 6.7 | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.44 in |
| B: | 5.19 | U: | 0.625 in |
| L: | 4.45 in | AE2: | 0.28 |
| F: | 2.75 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Output RPM: | 233.3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.667 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-1 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 868 |
| Model Code: | HM218 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

